Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 5.6m³ (7.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
141 in
3580 mm
Weight
9061 lb
4110 kg
Capacity
9.5 yd³
7.3 m³

Overview

Flat Floor Bucket 5.6m³ (7.25yd³)Performance Series

Product Specifications for Flat Floor Bucket 5.6m³ (7.25yd³)Performance Series

Width 141 in 3580 mm
Weight 9061 lb 4110 kg
Capacity 9.5 yd³ 7.3 m³

See how Flat Floor Bucket 5.6m³ (7.25yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket