Studio Shot

General Purpose Buckets - Performance Series 2.1 m3 (2.7 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
100 in
2550 mm
Height
50.9 in
1294 mm
Weight
1748.3 lb
793 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 2.1 m3 (2.7 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge

Width 100 in 2550 mm
Height 50.9 in 1294 mm
Weight 1748.3 lb 793 kg
Length 47 in 1195 mm
Capacity 2.7 yd³ 2.1 m³
Base Edge Thickness 1 in 25 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 2.1 m3 (2.7 yd3), 2550 mm (100 in), HPL-ISO Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments