Studio Shot

Flat Floor Buckets - Performance Series 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Weld-On Adapters

Request A Price Click for Price

Key Specs

Width
107.8 in
2738 mm
Height
56.3 in
1430 mm
Weight
2658.8 lb
1206 kg

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Weld-On Adapters

Width 107.8 in 2738 mm
Height 56.3 in 1430 mm
Weight 2658.8 lb 1206 kg
Length 62.2 in 1581 mm
Capacity 3.8 yd³ 2.9 m³
Base Edge Thickness 1.3 in 32 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Weld-On Adapters compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments