Studio Shot

Light Material Buckets - Performance Series 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
107.4 in
2727 mm
Height
57 in
1449 mm
Weight
3024.7 lb
1372 kg

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Width 107.4 in 2727 mm
Height 57 in 1449 mm
Weight 3024.7 lb 1372 kg
Length 66.2 in 1681 mm
Capacity 5.5 yd³ 4.2 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View