Studio Shot
New

High Dump Buckets 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
99.4 in
2524 mm
Height
65.8 in
1671 mm
Weight
3877.9 lb
1759 kg

Overview

Increased dump height equals better performance in loading applications.

Product Specifications for 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 99.4 in 2524 mm
Height 65.8 in 1671 mm
Weight 3877.9 lb 1759 kg
Length 73 in 1853 mm
Capacity 3.9 yd³ 3 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion™ Coupler Fusion™ Coupler
Required Hydraulics 3rd Valve 3rd Valve

See how 3.0 m3 (3.9 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® High Dump Bucket for Small Wheel Loaders

Cat® High Dump Bucket for Small Wheel Loaders