Studio Shot

Woodchip Buckets 6.0 m3 (7.8 yd3), Fusion™ Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
120.6 in
3062 mm
Height
63.5 in
1614 mm
Weight
4078.5 lb
1850 kg

Overview

Woodchip buckets are built for high-volume loading of woodchips.

Product Specifications for 6.0 m3 (7.8 yd3), Fusion™ Coupler, Base Edge

Width 120.6 in 3062 mm
Height 63.5 in 1614 mm
Weight 4078.5 lb 1850 kg
Length 78 in 1982 mm
Capacity 7.8 yd³ 6 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 6.0 m3 (7.8 yd3), Fusion™ Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View