No photo available

High Abrasion Rock 13m³ (17yd³)

Request A Price Find Dealer

Key Specs

Width
203 in
5160 mm
Bucket Linkage
Pin-On
Pin-On
GET Type
K170
K170

Overview

13m³ (17yd³) High Abrasion Rock Bucket for Wheel Loaders

Product Specifications for 13m³ (17yd³)

Width 203 in 5160 mm
Bucket Linkage Pin-On Pin-On
GET Type K170 K170
Number of GET 8 8
Weight 34004 lb 15456 kg
Capacity 17 yd³ 13 m³

See how 13m³ (17yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available