Power Rating
Maximum Power | 451 hp 336 kW |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 325 hp 242 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C11 Industrial Diesel Power Unit is offered in ratings ranging from 242-336 kW (325-451 hp) @ 1800-2100 rpm and meet China Nonroad Stage III, Brazil MAR-1, and UN R96 Stage IIIA emission standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 451 hp 336 kW |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 325 hp 242 kW |
Emissions | Brazil MAR-1, UN R96 Stage IIIA, U.S. EPA Tier 3 Brazil MAR-1, UN R96 Stage IIIA, U.S. EPA Tier 3 |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.1 in 130 mm |
Stroke | 5.5 in 140 mm |
Displacement | 677.4 in³ 11.1 l |
Compression Ratio | 17.2:1 17.2:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 92 in 2328 mm |
Width | 50 in 1271 mm |
Height | 71 in 1816 mm |
Weight | 3730 lb 1692 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.