Power Rating
Maximum Power | 134 hp 100 kW |
Maximum Torque | 391 lb-ft @ 1500 rpm 530 Nm @ 1500 rpm |
Rated Speed | 2000-2400 rpm 2000-2400 rpm |
Minimum Power | 74 hp 55 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® C3.6 agricultural tractor engine offers the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 100 kW (134 hp) @ 2200 rpm.
The C3.6 is designed to meet the specific requirements of agricultural tractors including structural sump with integral twin balancer shafts.
The C3.6 meets EU Stage V, U.S. EPA Tier 4 Final, and Japan 2014 emission standards.
Maximum Power | 134 hp 100 kW |
Maximum Torque | 391 lb-ft @ 1500 rpm 530 Nm @ 1500 rpm |
Rated Speed | 2000-2400 rpm 2000-2400 rpm |
Minimum Power | 74 hp 55 kW |
Emissions | U.S. EPA & CARB Tier 4 Final, EU Stage V U.S. EPA & CARB Tier 4 Final, EU Stage V |
Engine Configuration | In-Line 4 In-Line 4 |
Bore | 3.9 in 98 mm |
Stroke | 4.7 in 120 mm |
Displacement | 220 in³ 3.6 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF or DOC+DPF+SCR DOC+DPF or DOC+DPF+SCR |
Length | 26.8 in 667 mm |
Width | 22.2 in 564 mm |
Height | 33.7 in 855 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 840 lb 381 kg |
Caterpillar product brochures and other informational documents are available for your growing business.