Power Rating
Maximum Power | 577 hp 430 kW |
Maximum Torque | 1943 lb-ft @ 1400 rpm 2634 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 456 hp 340 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® C13B engine supplies remarkable power and torque in a smaller, lighter engine package. With an aftertreatment that is 65% smaller and 54% lighter than its predecessor and over 34 kW/L of power density, the C13B is designed to allow OEMs to downsize their engine platforms, lower installation costs and maximize uptime by providing long life in the toughest applications.
Maximum Power | 577 hp 430 kW |
Maximum Torque | 1943 lb-ft @ 1400 rpm 2634 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 456 hp 340 kW |
Emissions | China Nonroad IV China Nonroad IV |
Engine Configuration | In-Line 6 In-Line 6 |
Bore | 5.1 in 130 mm |
Stroke | 6.2 in 157 mm |
Displacement | 762.8 in³ 12.5 l |
Compression Ratio | 15.8:1 15.8:1 |
Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 50 in 1274 mm |
Width | 39 in 994 mm |
Height | 45 in 1134 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 2480 lb 1125 kg |
Length | 35.3 in 896 mm |
Width | 31.8 in 807 mm |
Height | 18.1 in 460 mm |
Weight | 220 lb 100 kg |
Caterpillar product brochures and other informational documents are available for your growing business.
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
C13B Tier 4 Diesel Engines - Highly Regulated
Cat® C13B Industrial Engine