Power Rating
Maximum Power | 800 hp 597 kW |
Maximum Torque | 2696 lb-ft @ 1400 rpm 3655 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 575 hp 429 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
On construction sites and mining operations, in agriculture and forestry, and in a wide range of industries, Cat?� C18 Industrial Diesel Engines deliver the power, performance and durability to take on the biggest challenges. More importantly, they're backed by the world-class Cat dealer network ready to service and support every Cat?� industrial engine.
Maximum Power | 800 hp 597 kW |
Maximum Torque | 2696 lb-ft @ 1400 rpm 3655 Nm @ 1400 rpm |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 575 hp 429 kW |
Emissions | China Nonroad III, U.S. EPA Tier 3 equivalent or U.S. EPA Tier 2 equivalent, EU Stage IIIA equivalent, or Non-certified China Nonroad III, U.S. EPA Tier 3 equivalent or U.S. EPA Tier 2 equivalent, EU Stage IIIA equivalent, or Non-certified |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.7 in 145 mm |
Stroke | 7.2 in 183 mm |
Displacement | 1104.5 in³ 18.1 l |
Compression Ratio | 16.3:1 16.3:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 55.7 in 1414 mm |
Width | 38.3 in 974 mm |
Height | 49.5 in 1257 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 3688 lb 1673 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models