Power Rating
Maximum Power | 1985 hp 1480 kW |
Rated Speed | 1460-1750 rpm 1460-1750 rpm |
Minimum Power | 1900 hp 1417 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� 3516 Industrial Diesel Fire Pump Engine is offered in ratings ranging from 1417-1480 kW (1900-1985 hp) @ 1460-1750 rpm. These ratings are non-certified, not FM Approved and not UL Listed. They are available for global non-regulated areas. Starting on demand is a must for a fire pump engine - always. Cat?� fire pump engines have a reputation for reliable starts and long efficient service.
Maximum Power | 1985 hp 1480 kW |
Rated Speed | 1460-1750 rpm 1460-1750 rpm |
Minimum Power | 1900 hp 1417 kW |
Emissions | Non-Certified. Available for global non-regulated areas. Not FM Approved. Not UL Listed Non-Certified. Available for global non-regulated areas. Not FM Approved. Not UL Listed |
Engine Configuration | V-16, 4-Stroke-Cycle Diesel V-16, 4-Stroke-Cycle Diesel |
Bore | 6.7 in 170 mm |
Stroke | 7.5 in 190 mm |
Displacement | 4210 in³ 69 l |
Compression Ratio | 13.0:1 13.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 146.9 in 3730 mm |
Height | 74.9 in 1902 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 17800 lb 8074 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models