C18 Tier 4 Industrial Power Units - Highly Regulated

Industrial Diesel Power Units C18 (>560 kW)

Request A Price Find Dealer

Key Specs

Maximum Power
800 hp
597 kW
Maximum Torque
2736 lb-ft @ 1300 rpm
3710 Nm @ 1300 rpm
Emissions
U.S. EPA Tier 4 Final, EU Stage V
U.S. EPA Tier 4 Final, EU Stage V

Overview

The Cat?� C18 Industrial Power Unit is offered in ratings ranging from 563-597 kW (755-800 hp) @ 1800 rpm. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.

Product Specifications for C18 (>560 kW)

Maximum Power 800 hp 597 kW
Maximum Torque 2736 lb-ft @ 1300 rpm 3710 Nm @ 1300 rpm
Rated Speed 1800 1800
Minimum Power 755 hp 563 kW
Emissions U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V
Engine Configuration In-Line 6 In-Line 6
Cycle 4-Stroke-Cycle Diesel 4-Stroke-Cycle Diesel
Bore 5.7 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1104.5 in³ 18.1 l
Compression Ratio 16.0:1 16.0:1
Aspiration Series Twin Turbocharged-Aftercooled Series Twin Turbocharged-Aftercooled
Combustion System Direct Injection Direct Injection
Cooling System Liquid Liquid
Rotation from Flywheel End Counterclockwise Counterclockwise
Aftertreatment DOC DOC
Length 94.1 in 2391 mm
Width 65.1 in 1655 mm
Height 75.9 in 1928 mm

C18 (>560 kW) Standard Equipment

Air Inlet System

  • Series Twin Turbocharged
  • Air-to-Air Aftercooled
  • Mid-mount turbocharged system with front and rear exhaust configurations (Tier 4 Final, Stage V)

Control System

  • Electronic control system
  • Over-foam wiring harness
  • Automatic altitude compensation
  • Power compensated for fuel temperature
  • Remote fan control
  • Configurable software features
  • Engine monitoring system SAE J1939 broadcast and control
  • Integrated Electronic Control Unit (ECU)
  • Available in 12V or 24V systems

Cooling System

  • Cat designed and installed cooling system provides robust performance in all applications.

Flywheels and Flywheel Housing

  • Choice of SAE No. 0 or SAE No. 1 flywheel housing
  • Available SAE No. 1 power take off with optional SAE A, SAE B or SAE C power take off drives. Engine power can also be taken from the front of the engine with optional attachments. (Tier 4 Final, Stage V).

Fuel System

  • Mechanical electronic fuel injection (MEUI)
  • Primary fuel filter
  • Secondary fuel filters
  • Fuel transfer pump
  • Electronic fuel priming

Lube System

  • Open crankcase ventilation system with fumes disposal (OCV filter system).
  • Oil cooler
  • Oil filler
  • Lube oil filter
  • Oil dipstick
  • Gear driven oil pump
  • Choice of front, rear or center sumps
  • Open crankcase ventilation system with fumes disposal (OCV filter system) standard on C18 engines with ratings greater than 560 kW (US EPA Tier 4 Final, EU Stage V)

Power Take Off (PTO)

  • Dual rear power take off (PTO) for SAE No. 1 flywheel housing and SAE B or SAE C drives available. SAE A, SAE B or SAE C power take off (PTO) drives.

U.S. EPA Tier 4 Final, EU Stage V Aftertreatment/ Clean Emissions Control Equipment

  • No coolant, fuel or electrical connection points required
  • No thermal management or regeneration required
  • Clean Emissions Module (CEM), consisting of a single-can Diesel Oxidation Catalyst (DOC).
  • No diesel exhaust fluid (DEF) required (reduced lifelong operating cost)
  • NOx Reduction System (NRS)
  • Maintenance-free until major engine overhaul

See how C18 (>560 kW) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

C18 Tier 4 Industrial Power Units - Highly Regulated