Power Rating
Maximum Power | 1100 hp 820 kW |
Maximum Torque | 3211 lb-ft @ 1450 rpm 4353 Nm @ 1450 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 1000 hp 746 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
For your largest power needs in any environment, Cat® 3508B Industrial Diesel Engines offer the unsurpassed performance and durability your customers need to keep their industrial applications and operations running. They deliver high power output, proven reliability and excellent fuel efficiency. These engines maintain low operating costs to keep your customers profitable for years to come.
Maximum Power | 1100 hp 820 kW |
Maximum Torque | 3211 lb-ft @ 1450 rpm 4353 Nm @ 1450 rpm |
Rated Speed | 1800 rpm 1800 rpm |
Minimum Power | 1000 hp 746 kW |
Emissions | Non-Certified Non-Certified |
Engine Configuration | V-8, 4-Stroke-Cycle Diesel V-8, 4-Stroke-Cycle Diesel |
Bore | 6.7 in 170 mm |
Stroke | 7.5 in 190 mm |
Displacement | 2105 in³ 34.5 l |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 97 in 2462 mm |
Width | 67 in 1704 mm |
Height | 68 in 1720 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 9500 lb 4309 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models