Power Rating
Maximum Power | 66 hp 49.2 kW |
Maximum Torque | 153 lb-ft @ 1800 rpm 208 Nm @ 1800 rpm |
Rated Speed | 2200-3000 rpm 2200-3000 rpm |
Minimum Power | 41.6 hp 31 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat?� C2.2 Industrial Diesel Engines deliver impressive performance throughout a wide speed range with exceptional power density. Their ultra-compact package size and extensive choice of options ensures these engines are ideal for a wide range of small, off road applications. Single-side servicing improves ease of maintenance and lowers overall owner operating costs. Industries and applications powered by C2.2 engines include: Agriculture, Aerial Lifts, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, General Industrial, Irrigation Equipment, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Light Towers, Mobile Sweepers, Paving Equipment, Pumps, Trenchers, Turf and Landscaping, Underground Mining Equipment and Welders. C2.2 engines, with ratings: 31-49.3 bkW (41.6-66.1 bhp) @ 2200-3000 rpm, meet EPA Tier 4 Interim equivalent, EU Stage IIIA equivalent emission standards. They are available using U.S. EPA and EU Flexibility, and for other regulated and non-regulated areas.
Maximum Power | 66 hp 49.2 kW |
Maximum Torque | 153 lb-ft @ 1800 rpm 208 Nm @ 1800 rpm |
Rated Speed | 2200-3000 rpm 2200-3000 rpm |
Minimum Power | 41.6 hp 31 kW |
Emissions | U.S. EPA Tier 4 Interim Equivalent U.S. EPA Tier 4 Interim Equivalent |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 3.3 in 84 mm |
Stroke | 3.9 in 100 mm |
Displacement | 135 in³ 2.216 l |
Compression Ratio | 23.3:1 23.3:1 |
Aspiration | Naturally Aspirated (NA), Turbocharged (T) or Turbocharged Aftercooled (TA) Naturally Aspirated (NA), Turbocharged (T) or Turbocharged Aftercooled (TA) |
Combustion System | Indirect Injection Indirect Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 26 in 662 mm |
Width | 19.3 in 489 mm |
Height | 27.5 in 698 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 427.7 lb 194 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models