Power Rating
Maximum Power | 577 hp 430 kW |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 456 hp 340 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C13B Industrial Diesel Power Unit is offered in ratings ranging from 340-430 kW (456-577 hp) @ 1800-2100 rpm and meet U.S. EPA Tier 4 Final, EU Stage V emission, China Nonroad Stage IV, Japan 2014, and Korea Stage V standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 577 hp 430 kW |
Rated Speed | 1800-2100 rpm 1800-2100 rpm |
Minimum Power | 456 hp 340 kW |
Emissions | EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014, China NRIV EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014, China NRIV |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.1 in 130 mm |
Stroke | 6.2 in 157 mm |
Displacement | 762.8 in³ 12.5 l |
Compression Ratio | 15.8:1 15.8:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 79 in 2002 mm |
Width | 46 in 1160 mm |
Height | 71 in 1801 mm |
Weight | 3935 lb 1785 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.