Power Rating
Maximum Power | 121 hp 90 kW |
Maximum Torque | 369 lb-ft @ 1500 rpm 500 Nm @ 1500 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 74 hp 55 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C3.6 Industrial Diesel Engines offer the perfect balance of compact size, reliability, and performance. This engine is offered in ratings ranging up to 90 bkW (121 bhp) @ 2400 rpm. The C3.6 is designed to meet the needs of many industries and applications, including agricultural tractors, aircraft ground support, bore/drill rigs, chippers/grinders, compactors/rollers, compressors, forestry, irrigation equipment, material handling, mining, earthmoving equipment, paving equipment, pumps, fruit harvesters equipment, turf and underground mining equipment.
Maximum Power | 121 hp 90 kW |
Maximum Torque | 369 lb-ft @ 1500 rpm 500 Nm @ 1500 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 74 hp 55 kW |
Emissions | UN ECE R96 Stage IIIA, Brazil MAR-1 UN ECE R96 Stage IIIA, Brazil MAR-1 |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 3.9 in 98 mm |
Stroke | 4.7 in 120 mm |
Displacement | 220 in³ 3.6 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 26.3 in 667 mm |
Width | 22.2 in 564 mm |
Height | 31 in 787 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 840 lb 381 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models