Power Rating
Maximum Power | 416 hp 310 kW |
Maximum Torque | 1335 lb-ft @ 1400 rpm 1810 Nm @ 1400 rpm |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 308 hp 230 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C9.3B industrial diesel engine is offered in ratings rangingfrom 280-330 kW (375-443 hp). These ratings have been fuel optimized
for use in countries without any regulatory requirements for emissionstandards.
Maximum Power | 416 hp 310 kW |
Maximum Torque | 1335 lb-ft @ 1400 rpm 1810 Nm @ 1400 rpm |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 308 hp 230 kW |
Emissions | China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA China Nonroad Stage III, Brazil MAR-1, UN ECE R96 Stage IIIA |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 4.5 in 115 mm |
Stroke | 5.9 in 149 mm |
Displacement | 567.5 in³ 9.3 l |
Compression Ratio | 16.5:1 16.5:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 44 in 1125 mm |
Width | 31 in 791 mm |
Height | 42 in 1068 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1907 lb 865 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.