Power Rating
Maximum Power | 456 hp 340 kW |
Maximum Torque | 1540 lb-ft @ 1400 rpm 2088 Nm @ 1400 rpm |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 335 hp 250 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
China Nonroad Stage IV
Request A Price Find DealerKey Specs
The Cat?� C9.3B Industrial Diesel Engine is offered in
ratings ranging from 250-340 bkW (335-456 bhp)
@ 1800-2200 rpm. These ratings meet U.S. EPA
Tier 4 Final, EU Stage V, Japan 2014, and Korea Tier 4
Final* or China Nonroad Stage IV emission standards.
The C9.3B engines are ideal choices to power
applications in agriculture, aircraft ground support,
construction, forestry, general industrial, material
handling, and mining.
Maximum Power | 456 hp 340 kW |
Maximum Torque | 1540 lb-ft @ 1400 rpm 2088 Nm @ 1400 rpm |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 335 hp 250 kW |
Emissions | China Nonroad Stage IV China Nonroad Stage IV |
Engine Configuration | In-Line 6 In-Line 6 |
Bore | 4.5 in 115 mm |
Stroke | 5.9 in 149 mm |
Displacement | 567.5 in³ 9.3 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged-Aftercooled (TA) Turbocharged-Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 44.3 in 1125 mm |
Width | 31.1 in 791 mm |
Height | 42 in 1068 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 1907 lb 865 kg |
Length | 36.4 in 925 mm |
Width | 27.3 in 694 mm |
Height | 17 in 432 mm |
Weight | 211 lb 96 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
C9.3B China NR4 Diesel Engines - Highly Regulated
C9.3B NR4 Diesel Engines - Highly Regulated
C9.3B NR4 Diesel Engines - Highly Regulated
C9.3B NR4 Diesel Engines - Highly Regulated
Cat D6T Tier 4 Engine Customer Testimonial
Industrial C9.3 ACERT Tier 4 Engine Animation