Power Rating
Maximum Power | 24 hp 18.4 kW |
Maximum Torque | 63 lb-ft @ 1600 rpm 86 Nm @ 1600 rpm |
Rated Speed | 2800 rpm 2800 rpm |
Minimum Power | 19.3 hp 14.4 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat?� C1.1 Industrial Diesel Engines deliver impressive performance throughout a wide speed range with exceptional power density. Their ultra-compact package size and extensive choice of options ensures these engines are ideal for a wide range of small, off road applications. Single-side servicing improves ease of maintenance and lowers overall owner operating costs.
Maximum Power | 24 hp 18.4 kW |
Maximum Torque | 63 lb-ft @ 1600 rpm 86 Nm @ 1600 rpm |
Rated Speed | 2800 rpm 2800 rpm |
Minimum Power | 19.3 hp 14.4 kW |
Emissions | U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V |
Engine Configuration | In-Line 3 In-Line 3 |
Bore | 3 in 77 mm |
Stroke | 3.2 in 81 mm |
Displacement | 69 in³ 1.13 l |
Compression Ratio | 23.0:1 23.0:1 |
Aspiration | Naturally Aspirated (NA)/Turbocharged (T) Naturally Aspirated (NA)/Turbocharged (T) |
Combustion System | Indirect Injection Indirect Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 19.3 in 491 mm |
Width | 15.8 in 400 mm |
Height | 22.7 in 576 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 211 lb 96 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.