Power Rating
Maximum Power | 40.2 hp 30 kW |
Maximum Torque | 83 lb-ft @ 1800 rpm 112 Nm @ 1800 rpm |
Rated Speed | 2200-3000 rpm 2200-3000 rpm |
Minimum Power | 27.8 hp 20.7 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat?� C1.5 Industrial Diesel Engines deliver impressive performance throughout a wide speed range with exceptional power density. Their ultra-compact package size and extensive choice of options ensures these engines are ideal for a wide range of small, off road applications. Single-side servicing improves ease of maintenance and lowers overall owner operating costs. Applications powered by C1.5 engines include: Agriculture Tractors, Combines and Harvesters, Aircraft Ground Support, Bore/Drill Rigs, Chippers, Grinders, Compactors, Rollers, Compressors, Construction, Irrigation, Pumps, Turf, Landscaping, Mobile Earthmoving, Paving, Trenchers, Underground Mining, and Material Handling. C1.5 engines, with ratings: 20.9-30 bkW (28-40.2 bhp) @ 2200-3000 rpm, meet EPA Tier 4 Interim equivalent emission standards. They are available using U.S. EPA Flexibility, and for other regulated and non-regulated areas.
Maximum Power | 40.2 hp 30 kW |
Maximum Torque | 83 lb-ft @ 1800 rpm 112 Nm @ 1800 rpm |
Rated Speed | 2200-3000 rpm 2200-3000 rpm |
Minimum Power | 27.8 hp 20.7 kW |
Emissions | U.S. EPA Tier 4 Interim Equivalent U.S. EPA Tier 4 Interim Equivalent |
Engine Configuration | Inline 3, 4-Stroke-Cycle Diesel Inline 3, 4-Stroke-Cycle Diesel |
Bore | 3.3 in 84 mm |
Stroke | 3.5 in 90 mm |
Displacement | 91 in³ 1.496 l |
Compression Ratio | 22.5:1 22.5:1 |
Aspiration | Naturally Aspirated (NA) or Turbocharged (T) Naturally Aspirated (NA) or Turbocharged (T) |
Combustion System | Indirect Injection Indirect Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 22.5 in 572 mm |
Width | 20.3 in 512 mm |
Height | 25.3 in 643 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 345 lb 157 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models