Power Rating
Maximum Power | 130 hp 97 kW |
Maximum Torque | 369 lb-ft @ 1400 rpm 500 Nm @ 1400 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 69.7 hp 52 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� 3054C Industrial Diesel Engine is offered in ratings ranging from 52-97 bkW (69.7-130 bhp) @ 2000-2400 rpm. These ratings meet U.S. EPA Tier 2 equivalent and EU Stage II equivalent emission standards and are available for other regulated and non-regulated areas. Industries and applications powered by 3054C engines include: Agriculture, Aerial Lifts, Aircraft Ground Support, Bore/Drill Rigs, Chippers/Grinders, Compactors/Rollers, Compressors, Construction, Cranes, Crushers, Feller Bunchers, Forestry, Forklifts, General Industrial, Harvesters, Hydraulic Power Units, Irrigation Equipment, Loaders/Forwarders, Material Handling, Mining, Mobile Earthmoving Equipment, Mobile Sweepers, Paving Equipment, Pumps, Skidders, Specialty Ag Equipment, Sprayers, Trenchers, Turf and Landscaping and Underground Mining Equipment.
Maximum Power | 130 hp 97 kW |
Maximum Torque | 369 lb-ft @ 1400 rpm 500 Nm @ 1400 rpm |
Rated Speed | 2200-2400 rpm 2200-2400 rpm |
Minimum Power | 69.7 hp 52 kW |
Emissions | U.S. EPA Tier 2 Equivalent, EU Stage II Equivalent U.S. EPA Tier 2 Equivalent, EU Stage II Equivalent |
Engine Configuration | Inline 4, 4-Stroke-Cycle Diesel Inline 4, 4-Stroke-Cycle Diesel |
Bore | 4.1 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 269 in³ 4.4 l |
Compression Ratio | 16.2:1 16.2:1 |
Aspiration | Naturally Aspirated (NA), Turbocharged (T) or Turbocharged Aftercooled (TA) Naturally Aspirated (NA), Turbocharged (T) or Turbocharged Aftercooled (TA) |
Combustion System | Direct Injection Direct Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 26.1 in 663 mm |
Width | 24.4 in 620 mm |
Height | 31.9 in 810 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 674.6 lb 306 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models