Power Rating
Maximum Power | 482 hp 359 kW |
Rated Speed | 1750-2300 rpm 1750-2300 rpm |
Minimum Power | 292 hp 218 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� 3406C Industrial Diesel Fire Pump Engine is offered in ratings ranging from 218-359 kW (292-482 hp) @ 1750-2300 rpm. These ratings are non-certified and available for global non-regulated areas. They are FM Approved and UL Listed. Additional 3406C ratings with or without radiators are available, but not FM approved or UL listed. Starting on demand is a must for a fire pump engine - always. Cat?� fire pump engines have a reputation for reliable starts and long efficient service.
Maximum Power | 482 hp 359 kW |
Rated Speed | 1750-2300 rpm 1750-2300 rpm |
Minimum Power | 292 hp 218 kW |
Emissions | Non-Certified. Available for global non-regulated areas. FM Approved, UL Listed Non-Certified. Available for global non-regulated areas. FM Approved, UL Listed |
Engine Configuration | Inline 6, 4-Stroke-Cycle Diesel Inline 6, 4-Stroke-Cycle Diesel |
Bore | 5.4 in 137 mm |
Stroke | 6.5 in 165 mm |
Displacement | 893 in³ 14.6 l |
Compression Ratio | 14.5:1 14.5:1 |
Aspiration | Turbocharged Aftercooled Turbocharged Aftercooled |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | - - |
Length | 65.4 in 1660 mm |
Height | 52.6 in 1335 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models