Power Rating
Maximum Power | 456 hp 340 kW |
Maximum Torque | 1540 lb-ft @ 1400 rpm 2088 Nm @ 1400 rpm |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 335 hp 250 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat?� C9.3B Industrial Diesel Power Unit is offered in ratings ranging from 250-340 kW (335-456 hp) @ 1800-2200 rpm and meet U.S. EPA Tier 4 Final, EU Stage V emission, China Nonroad Stage IV, Japan 2014 (Tier 4 Final) and Korea Stage V standards. Conveniently pre-configured for a wide range of applications, the Cat?� Industrial Power Unit is a complete power package containing a radiator, flywheel, alternator and alternator wiring completely pre-assembled for fast, straightforward installation in a number of OEM, customer and packager applications. These fuel efficient units are ready made for irrigation, industrial, mining and other pump applications.
Maximum Power | 456 hp 340 kW |
Maximum Torque | 1540 lb-ft @ 1400 rpm 2088 Nm @ 1400 rpm |
Rated Speed | 1800-2200 rpm 1800-2200 rpm |
Minimum Power | 335 hp 250 kW |
Emissions | EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014 (Tier 4 Final) and China Nonroad IV EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014 (Tier 4 Final) and China Nonroad IV |
Engine Configuration | Inline 6, 4-Stroke-Cycle-Diesel Inline 6, 4-Stroke-Cycle-Diesel |
Bore | 4.5 in 115 mm |
Stroke | 5.9 in 149 mm |
Displacement | 567.5 in³ 9.3 l |
Compression Ratio | 17.0:1 17.0:1 |
Aspiration | Turbocharged Aftercooled (TA) Turbocharged Aftercooled (TA) |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Aftertreatment | DOC+DPF+SCR DOC+DPF+SCR |
Length | 83 in 2110 mm |
Width | 43 in 1100 mm |
Height | 68.5 in 1741 mm |
Weight | 3563 lb 1616 kg |
Width | 34.3 in 870 mm |
Height | 22.4 in 570 mm |
Weight | 468 lb 212 kg |
Diameter | 13 in 330 mm |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.