Power Rating
Maximum Power | 17.8 hp 13.3 kW |
Maximum Torque | 32 lb-ft @ 2400 rpm 44 Nm @ 2400 rpm |
Rated Speed | 2200-3600 rpm 2200-3600 rpm |
Minimum Power | 11.8 hp 8.8 kW |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® C0.7 Industrial Diesel Engines deliver impressive performance throughout a wide speed range with exceptional power density. Their ultra-compact package size and extensive choice of options ensures these engines are ideal for a wide range of small, off road applications. Single-side servicing improves ease of maintenance and lowers overall owner operating costs.
Maximum Power | 17.8 hp 13.3 kW |
Maximum Torque | 32 lb-ft @ 2400 rpm 44 Nm @ 2400 rpm |
Rated Speed | 2200-3600 rpm 2200-3600 rpm |
Minimum Power | 11.8 hp 8.8 kW |
Emissions | U.S. EPA Tier 4 Final, EU Stage V U.S. EPA Tier 4 Final, EU Stage V |
Engine Configuration | In-Line 3 In-Line 3 |
Bore | 2.6 in 67 mm |
Stroke | 2.8 in 72 mm |
Displacement | 46.5 in³ 0.76 l |
Compression Ratio | 23.5:1 23.5:1 |
Aspiration | Naturally Aspirated (NA) Naturally Aspirated (NA) |
Combustion System | Indirect Injection Indirect Injection |
Rotation from Flywheel End | Counterclockwise Counterclockwise |
Length | 18.9 in 480 mm |
Width | 14.6 in 371 mm |
Height | 20.8 in 528 mm |
Weight - Net Dry - Basic Operating Engine Without Optional Attachments | 156.6 lb 71 kg |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Models