Profile Bucket

Profile Profile Bucket 500 mm (20 in): 287-5362

Request A Price Find Dealer

Key Specs

Width
98 in
500 mm
Capacity
7.9 yd³
6 m³
Weight
1858 lb
843 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Profile Bucket 500 mm (20 in): 287-5362

Width 98 in 500 mm
Capacity 7.9 yd³ 6 m³
Weight 1858 lb 843 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Profile Bucket 500 mm (20 in): 287-5362 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Profile Bucket

Profile Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Profile Bucket 500 mm (20 in): 287-5362

Start Profile Bucket 500 mm (20 in): 287-5362 Tour
close