Width | 29 in 750 mm |
Capacity | 0.72 yd³ 0.55 m³ |
Weight | 1474 lb 669 kg |
Interface | For use with OQ Dedicated Coupler For use with OQ Dedicated Coupler |
Adapter Quantity | 3 3 |
Adapter Size | K80 K80 |
Edge Type | Straight Straight |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
Width | 29 in 750 mm |
Capacity | 0.72 yd³ 0.55 m³ |
Weight | 1474 lb 669 kg |
Interface | For use with OQ Dedicated Coupler For use with OQ Dedicated Coupler |
Adapter Quantity | 3 3 |
Adapter Size | K80 K80 |
Edge Type | Straight Straight |
Caterpillar product brochures and other informational documents are available for your growing business.
General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket