| Width | 79 in 2000 mm |
| Capacity | 1.52 yd³ 1.16 m³ |
| Weight | 2441 lb 1107 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Edge Type | Straight Straight |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 79 in 2000 mm |
| Capacity | 1.52 yd³ 1.16 m³ |
| Weight | 2441 lb 1107 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Edge Type | Straight Straight |
Caterpillar product brochures and other informational documents are available for your growing business.
View More Offers