Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1300 mm (51 in): 550-9418

Request A Price Find Dealer

Key Specs

Width
51 in
1300 mm
Capacity
1.31 yd³
1 m³
Weight
1455 lb
660 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1300 mm (51 in): 550-9418

Width 51 in 1300 mm
Capacity 1.31 yd³ 1 m³
Weight 1455 lb 660 kg
Interface For use with CW-30s Dedicated Coupler For use with CW-30s Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 80 Cat Advansys 80
Edge Type Straight Straight

See how Heavy Duty Bucket 1300 mm (51 in): 550-9418 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1300 mm (51 in): 550-9418

Start Heavy Duty Bucket 1300 mm (51 in): 550-9418 Tour
close