Width | 73 in 800 mm |
Capacity | 4.2 yd³ 3.21 m³ |
Weight | 6158 lb 583 kg |
Interface | For use with Oil Quick Coupler For use with Oil Quick Coupler |
Adapter Quantity | 4 4 |
Adapter Size | K80 K80 |
Edge Type | Spade Spade |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
Width | 73 in 800 mm |
Capacity | 4.2 yd³ 3.21 m³ |
Weight | 6158 lb 583 kg |
Interface | For use with Oil Quick Coupler For use with Oil Quick Coupler |
Adapter Quantity | 4 4 |
Adapter Size | K80 K80 |
Edge Type | Spade Spade |
Caterpillar product brochures and other informational documents are available for your growing business.