General Duty Bucket

General Duty General Duty Bucket 1650 mm (65 in): 540-4111

Request A Price Find Dealer

Key Specs

Width
65 in
1650 mm
Capacity
2.77 yd³
2.12 m³
Weight
2844 lb
1290 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1650 mm (65 in): 540-4111

Width 65 in 1650 mm
Capacity 2.77 yd³ 2.12 m³
Weight 2844 lb 1290 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how General Duty Bucket 1650 mm (65 in): 540-4111 compares against frequently compared products.

Media Gallery

General Duty Bucket

Photos 2

Photos 3

Photos 4

Photos 5

Photos 6

General Duty Bucket
Photos 2
Photos 3
Photos 4
Photos 5
Photos 6

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1650 mm (65 in): 540-4111

Start General Duty Bucket 1650 mm (65 in): 540-4111 Tour
close