General Duty Bucket

General Duty General Duty Bucket 900 mm (36 in): 571-2881

Request A Price Find Dealer

Key Specs

Width
36 in
900 mm
Capacity
0.69 yd³
0.53 m³
Weight
895 lb
406 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 900 mm (36 in): 571-2881

Width 36 in 900 mm
Capacity 0.69 yd³ 0.53 m³
Weight 895 lb 406 kg
Interface For use with CW-20s Dedicated Coupler For use with CW-20s Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 70 Cat Advansys 70
Edge Type Straight Straight

See how General Duty Bucket 900 mm (36 in): 571-2881 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 900 mm (36 in): 571-2881

Start General Duty Bucket 900 mm (36 in): 571-2881 Tour
close