Ditch Cleaning Bucket 2400 mm (94 in): 462-8431

Ditch Cleaning Ditch Cleaning Bucket 2400 mm (94 in): 462-8431

Request A Price Find Dealer

Key Specs

Width
94 in
2400 mm
Capacity
2.67 yd³
2.04 m³
Weight
3117 lb
1414 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 2400 mm (94 in): 462-8431

Width 94 in 2400 mm
Capacity 2.67 yd³ 2.04 m³
Weight 3117 lb 1414 kg
Interface For use with CW-45 S Dedicated Coupler For use with CW-45 S Dedicated Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 2400 mm (94 in): 462-8431 compares against frequently compared products.

Media Gallery

Ditch Cleaning Bucket

Ditch Cleaning Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Bucket 2400 mm (94 in): 462-8431

Start Ditch Cleaning Bucket 2400 mm (94 in): 462-8431 Tour
close

Check out current offers for the Ditch Cleaning Bucket 2400 mm (94 in): 462-8431

View More Offers