Engine
Net Power - ISO 9249 | 113 hp 84 kW |
Engine Model | C4.4 C4.4 |
Engine Power - ISO 14396 | 125 hp 93 kW |
Bore | 4.13 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 269 in³ 4.4 l |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Advanced hydraulic system ensures peak performance with the Cat® 318 D2 L. A new quiet, comfortable cab ensures operators are on their best game through long days on the job site. Easy serviceability and legendary durability complete the package to make this model an all-round industry leader.
The hydraulic design of the 318D2 L leads to less friction loss, reduced pressure drops, and more power to the ground.
Balance the demands of performance and fuel economy while maintaining the breakout forces and lift capacity enjoyed at standard power.
Using advanced engineering and software, we carefully analyze each structure to create durable, reliable machines for tough applications.
Net Power - ISO 9249 | 113 hp 84 kW |
Engine Model | C4.4 C4.4 |
Engine Power - ISO 14396 | 125 hp 93 kW |
Bore | 4.13 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 269 in³ 4.4 l |
Main System - Maximum Flow | 272 l/min (72 gal/min) 272 l/min (72 gal/min) |
Maximum Pressure - Equipment | 5080 psi 35000 kPa |
Maximum Pressure - Swing | 3280 psi 22600 kPa |
Swing Speed | 8.9 r/min 8.9 r/min |
Maximum Swing Torque | 32970 ft·lbf 44.7 kN·m |
Operating Weight | 39463 lb 17800 kg |
Fuel Tank Capacity | 79.3 gal (US) 300 l |
Cooling System | 5.2 gal (US) 19.53 l |
Engine Oil | 4.3 gal (US) 16.3 l |
Swing Drive | 0.8 gal (US) 3 l |
Final Drive - Each | 1.6 gal (US) 6 l |
Hydraulic System - Including Tank | 26 gal (US) 100 l |
Hydraulic Tank | 22 gal (US) 85 l |
Boom | Reach 5.1 m (16'9") Reach 5.1 m (16'9") |
Stick | R2.6 m (8'6") R2.6 m (8'6") |
Bucket | GD .76 m³ (1 yd³) GD .76 m³ (1 yd³) |
Shipping Height - Top of Cab | 9.92 ft 3030 mm |
Shipping Length | 28 ft 8540 mm |
Tail Swing Radius | 8.17 ft 2500 mm |
Counterweight Clearance | 3.25 ft 1000 mm |
Ground Clearance | 1.5 ft 460 mm |
Track Length | 13 ft 3970 mm |
Length to Center of Rollers | 10.42 ft 3170 mm |
Track Gauge | 6.5 ft 1990 mm |
Transport Width | 8.5 ft 2590 mm |
Maximum Digging Depth | 20 ft 6090 mm |
Boom | Reach 5.1 m (16'9") Reach 5.1 m (16'9") |
Stick | R2.6 m (8'6") R2.6 m (8'6") |
Bucket | GD .76 m³ (1 yd³) GD .76 m³ (1 yd³) |
Maximum Reach at Ground Level | 28.8 ft 8780 mm |
Maximum Cutting Height | 29.3 ft 8920 mm |
Maximum Loading Height | 20.6 ft 6280 mm |
Minimum Loading Height | 7.6 ft 2300 mm |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | 19.3 ft 5870 mm |
Maximum Vertical Wall Digging Depth | 16.3 ft 4930 mm |
Bucket Digging Force - ISO | 25000 lbf 111 kN |
Stick Digging Force - ISO | 17900 lbf 85 kN |
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.
Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.
Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.
Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.
Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.
VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.
VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsCaterpillar product brochures and other informational documents are available for your growing business.
318D2 L Small Hydraulic Excavator
318D2 L Small Hydraulic Excavator
318D2 L Small Hydraulic Excavator
318D2 L Small Hydraulic Excavator