Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Ditch Cleaning Tilt Bucket 2000 mm (79 in): 326-7417

Request A Price Find Dealer

Key Specs

Width
79 in
2000 mm
Capacity
1.29 yd³
0.98 m³
Weight
2352 lb
1067 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Tilt Bucket 2000 mm (79 in): 326-7417

Width 79 in 2000 mm
Capacity 1.29 yd³ 0.98 m³
Weight 2352 lb 1067 kg
Interface For use with CW-45 S Dedicated Coupler For use with CW-45 S Dedicated Coupler
Edge Type Straight Straight

See how Ditch Cleaning Tilt Bucket 2000 mm (79 in): 326-7417 compares against frequently compared products.

Media Gallery

Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Tilt Bucket 2000 mm (79 in): 326-7417

Start Ditch Cleaning Tilt Bucket 2000 mm (79 in): 326-7417 Tour
close