General Duty Bucket

General Duty General Duty Bucket 1050 mm (41 in): 550-9764

Request A Price Find Dealer

Key Specs

Width
41 in
1050 mm
Capacity
1.46 yd³
1.12 m³
Weight
1720 lb
780 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 1050 mm (41 in): 550-9764

Width 41 in 1050 mm
Capacity 1.46 yd³ 1.12 m³
Weight 1720 lb 780 kg
Interface For use with CW-40 Dedicated Coupler For use with CW-40 Dedicated Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how General Duty Bucket 1050 mm (41 in): 550-9764 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1050 mm (41 in): 550-9764

Start General Duty Bucket 1050 mm (41 in): 550-9764 Tour
close