Heavy Duty Bucket

Grading Grading Bucket 2000 mm (78 in): 512-8405

Request A Price Find Dealer

Key Specs

Width
78.7 in
2000 mm
Capacity
2.48 yd³
1.9 m³
Weight
3018 lb
891.4 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Grading Bucket 2000 mm (78 in): 512-8405

Width 78.7 in 2000 mm
Capacity 2.48 yd³ 1.9 m³
Weight 3018 lb 891.4 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Grading Bucket 2000 mm (78 in): 512-8405 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Heavy Duty Bucket

Heavy Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Grading Bucket 2000 mm (78 in): 512-8405

Start Grading Bucket 2000 mm (78 in): 512-8405 Tour
close