General Duty Bucket

General Duty General Duty - Leveling Edge Bucket 800 mm (31 in): 485-7622

Request A Price Find Dealer

Key Specs

Width
31 in
800 mm
Capacity
0.9 yd³
0.69 m³
Weight
1732 lb
786 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty - Leveling Edge Bucket 800 mm (31 in): 485-7622

Width 31 in 800 mm
Capacity 0.9 yd³ 0.69 m³
Weight 1732 lb 786 kg
Interface For use with OQ Dedicated Coupler For use with OQ Dedicated Coupler
Adapter Quantity 3 3
Adapter Size K80 K80
Edge Type Straight Straight

See how General Duty - Leveling Edge Bucket 800 mm (31 in): 485-7622 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty - Leveling Edge Bucket 800 mm (31 in): 485-7622

Start General Duty - Leveling Edge Bucket 800 mm (31 in): 485-7622 Tour
close