Width | 65 in 1650 mm |
Capacity | 3.62 yd³ 2.77 m³ |
Weight | 6221 lb 2822 kg |
Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
Adapter Quantity | 5 5 |
Adapter Size | J350 J350 |
Edge Type | Spade Spade |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
Width | 65 in 1650 mm |
Capacity | 3.62 yd³ 2.77 m³ |
Weight | 6221 lb 2822 kg |
Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
Adapter Quantity | 5 5 |
Adapter Size | J350 J350 |
Edge Type | Spade Spade |
Caterpillar product brochures and other informational documents are available for your growing business.