Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1500 mm (60 in): 541-1783

Request A Price Find Dealer

Key Specs

Width
60 in
1500 mm
Capacity
2.3 yd³
1.76 m³
Weight
2606 lb
1182 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1500 mm (60 in): 541-1783

Width 60 in 1500 mm
Capacity 2.3 yd³ 1.76 m³
Weight 2606 lb 1182 kg
Interface For use with CW-45 Dedicated Coupler For use with CW-45 Dedicated Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Heavy Duty Bucket 1500 mm (60 in): 541-1783 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

Photos

Photos

Heavy Duty Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1500 mm (60 in): 541-1783

Start Heavy Duty Bucket 1500 mm (60 in): 541-1783 Tour
close