Ditch Cleaning Bucket

Ditch Cleaning Ditch Cleaning Bucket 2100 mm (83 in): 441-6087

Request A Price Find Dealer

Key Specs

Width
83 in
2100 mm
Capacity
1.91 yd³
1.46 m³
Weight
1784 lb
809 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Bucket 2100 mm (83 in): 441-6087

Width 83 in 2100 mm
Capacity 1.91 yd³ 1.46 m³
Weight 1784 lb 809 kg
Interface For use with CW-40 Dedicated Coupler For use with CW-40 Dedicated Coupler
Edge Type Straight Straight

See how Ditch Cleaning Bucket 2100 mm (83 in): 441-6087 compares against frequently compared products.

Media Gallery

Ditch Cleaning Bucket

Image 2

Ditch Cleaning Bucket
Image 2

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Bucket 2100 mm (83 in): 441-6087

Start Ditch Cleaning Bucket 2100 mm (83 in): 441-6087 Tour
close