Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Ditch Cleaning Tilt Bucket 2000 mm (79 in): 510-6694

Request A Price Find Dealer

Key Specs

Width
79 in
2000 mm
Capacity
1.13 yd³
0.86 m³
Weight
2383 lb
1081 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Ditch Cleaning Tilt Bucket 2000 mm (79 in): 510-6694

Width 79 in 2000 mm
Capacity 1.13 yd³ 0.86 m³
Weight 2383 lb 1081 kg
Interface For use with CW-30S Dedicated Coupler For use with CW-30S Dedicated Coupler
Edge Type Straight Straight

See how Ditch Cleaning Tilt Bucket 2000 mm (79 in): 510-6694 compares against frequently compared products.

Media Gallery

Ditch Cleaning Tilt Bucket

Ditch Cleaning Tilt Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Ditch Cleaning Tilt Bucket 2000 mm (79 in): 510-6694

Start Ditch Cleaning Tilt Bucket 2000 mm (79 in): 510-6694 Tour
close