Studio Shot

General Purpose Buckets 0.95 m3 (1.25 yd3), IT Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
41.6 in
1056 mm
Weight
1018.1 lb
461.79 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 0.95 m3 (1.25 yd3), IT Coupler, Bolt-On Teeth

Width 89.1 in 2262 mm
Height 41.6 in 1056 mm
Weight 1018.1 lb 461.79 kg
Length 42.6 in 1083 mm
Capacity 1.25 yd³ 0.95 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type IT Coupler IT Coupler

See how 0.95 m3 (1.25 yd3), IT Coupler, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments