Studio Shot

Multi-Purpose Buckets 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge, Extreme Duty

Request A Price Click for Price

Key Specs

Width
96.7 in
2457 mm
Height
41.5 in
1054 mm
Weight
2577.2 lb
1169 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge, Extreme Duty

Width 96.7 in 2457 mm
Height 41.5 in 1054 mm
Weight 2577.2 lb 1169 kg
Length 49.7 in 1262 mm
Capacity 1.75 yd³ 1.34 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Jaw Opening 31 in 787 mm
Clam Angle 83 degrees 83 degrees
Interface Type IT Coupler IT Coupler

See how 1.34 m3 (1.75 yd3), IT Coupler, Bolt-On Cutting Edge, Extreme Duty compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi Purpose Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi Purpose Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments