Studio Shot

General Purpose Buckets 0.95 m3 (1.25 yd3), IT Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
41.1 in
1044 mm
Weight
1110.9 lb
503.89 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 0.95 m3 (1.25 yd3), IT Coupler, Bolt-On Cutting Edge

Width 89.1 in 2262 mm
Height 41.1 in 1044 mm
Weight 1110.9 lb 503.89 kg
Length 39.6 in 1005 mm
Capacity 1.25 yd³ 0.95 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type IT Coupler IT Coupler

See how 0.95 m3 (1.25 yd3), IT Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View