Studio Shot

General Purpose Buckets 0.76 m3 (1.0 yd3), Single Tilt Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
89.1 in
2262 mm
Height
29.8 in
758 mm
Weight
776 lb
352 kg

Overview

Load, carry, dump and perform general clean-up work.

Product Specifications for 0.76 m3 (1.0 yd3), Single Tilt Pin On, Base Edge

Width 89.1 in 2262 mm
Height 29.8 in 758 mm
Weight 776 lb 352 kg
Length 33.5 in 852 mm
Capacity 1 yd³ 0.76 m³
Base Edge Thickness 0.8 in 20 mm
Interface Type Pin On Pin On

See how 0.76 m3 (1.0 yd3), Single Tilt Pin On, Base Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments