920

Compact Wheel Loaders 920

Checking Price

Request A Price Shop Now

Key Specs

Maximum Gross Power
121 hp
90 kW
Operating Weight
21742 lb
9865 kg
Bucket Capacities
1.3-3.5 m3 (1.7-4.6 yd3)
1.3-3.5 m3 (1.7-4.6 yd3)

Overview

Configured for Success

The Cat® 920 Compact Wheel Loader features a C3.6 engine, the Cat Optimized Z-bar Loader linkage, various work tools, a state-of-the-art electro-hydraulic system, a tuned drivetrain, a cab with all-around visibility, extended service intervals and excellent service access, and standard fuel savings features.

Benefits

10% More Payload*

*920 Aggregate Handler only.

Big Options Small Loader

4% Power Boost

Product Specifications for 920

Maximum Gross Power 121 hp 90 kW
Rated Net Power - Rated Engine Speed 2200 r/min 2200 r/min
Maximum Gross Power - Rated Engine Speed 2200 r/min 2200 r/min
Rated Net Power - SAE J1349 120 hp 90 kW
Maximum Gross Power - ISO 14396 (metric) 122 hp 122 hp
Rated Net Power - ISO 9249 118 hp 88 kW
Maximum Gross Torque - SAE J1995 372 ft·lbf 505 N·m
Maximum Gross Torque - ISO 14396 369 ft·lbf 500 N·m
Maximum Net Torque - SAE J1349 366 ft·lbf 496 N·m
Maximum Net Torque - ISO 9249 363 ft·lbf 493 N·m
Displacement 220 in³ 3.6 l
Bore 3.85 in 98 mm
Stroke 4.72 in 120 mm
Engine Model Cat C3.6 Cat C3.6
Emissions Engine meets Tier 4 Final/Stage V emission standards. Engine meets Tier 4 Final/Stage V emission standards.
Note Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
Maximum Gross Power - ISO 14396 121 hp 90 kW
Bucket Capacities 1.3-3.5 m3 (1.7-4.6 yd3) 1.3-3.5 m3 (1.7-4.6 yd3)
Bucket Capacities - General Purpose 1.3-1.9 m³ (1.7-2.5 yd³) 1.3-1.9 m³ (1.7-2.5 yd³)
Bucket Capacities - Light Material 2.5-3.5 m³ (3.3-4.6 yd³) 2.5-3.5 m³ (3.3-4.6 yd³)
Operating Weight 21742 lb 9865 kg
Maximum Working Pressure - Steering Pump 3190 psi 22000 kPa
Steering Cycle Times - Full Left to Full Right - At 2,350 rpm: 90 rpm Steering Wheel Speed 2.3 s 2.3 s
Steering Articulation Angle - Each Direction 40 ° 40 °
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left 3.4 turns 3.4 turns
Maximum Flow - Steering Pump 21.7 gal/min 82 l/min
Relief Pressure - Tilt Cylinder 4641 psi 32000 kPa
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, Standard 25 gal/min 95 l/min
Maximum Flow - Implement Pump 43.6 gal/min 165 l/min
Relief Pressure - Tilt Cylinder - 4th Function Relief Pressure 4641 psi 32000 kPa
Hydraulic Cycle Time - Float Down, Maximum Lift to Ground Level 2.7 s 2.7 s
Note All cycle times listed are with cylinder snubbing turned off. All cycle times listed are with cylinder snubbing turned off.
Maximum Working Pressure - Implement Pump 4061 psi 28000 kPa
Hydraulic Cycle Time - Total Cycle Time 11.5 s 11.5 s
Hydraulic Cycle Time - Rackback 2.2 s 2.2 s
Maximum Flow - Implement Pump - 4rd Function, Maximum Flow 25 gal/min 95 l/min
Hydraulic Cycle Time - Dump, at Maximum Reach 1.8 s 1.8 s
Hydraulic Cycle Time - Raise, Ground Level to Maximum Lift 4.8 s 4.8 s
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, High 40 gal/min 150 l/min
Transmission 0.8 gal (US) 3.2 l
Engine Crankcase 2.6 gal (US) 10 l
Diesel Exhaust Fluid (DEF) Tank 4.8 gal (US) 18 l
Axles - Rear 4.5 gal (US) 17 l
Cooling System 5.7 gal (US) 21.5 l
Hydraulic System - Including Tank 25.9 gal (US) 98 l
Axles - Front 4.5 gal (US) 17 l
Fuel Tank 43.6 gal (US) 165 l
Hydraulic Tank 14.5 gal (US) 55 l
Note DEF used in Cat Selective Catalyst Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. DEF used in Cat Selective Catalyst Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
Note *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
Forward and Reverse - Speed Range 3 25 mile/h 40 km/h
Forward and Reverse - Speed Range 2* 12.5 mile/h 20 km/h
Forward and Reverse - Speed Range 1* 6.3 mile/h 10 km/h
Rear Oscillating ±11 degrees; Locking differential (standard) Oscillating ±11 degrees; Locking differential (standard)
Front Fixed; Locking differential (standard) Fixed; Locking differential (standard)
ROPS ISO 3471:2008 ISO 3471:2008
FOPS ISO 3449:2005 ISO 3449:2005
Note (3) The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A). The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A).
Note (2) The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A). The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A).
Note (1) Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Note (4) *The measurements were conducted with the cab doors and windows closed. *The measurements were conducted with the cab doors and windows closed.
Other Choices Include 17.5 R25 L3 XHA2; 20.5 R25 L3 XHA3; 17.5-25 L2/L3 SGL; 20.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow; 20.5 R25 L2 Snow; 17.5 R25 Solid 17.5 R25 L3 XHA2; 20.5 R25 L3 XHA3; 17.5-25 L2/L3 SGL; 20.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow; 20.5 R25 L2 Snow; 17.5 R25 Solid
Standard Size 17.5 R25 L2 XTLA 17.5 R25 L2 XTLA
Note (1) Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details.
Note (3) Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Note (2) In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities. In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
Recyclability 95% 95%

See how 920 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

The New Cat® Wheel Loaders are Here For You

Cat® 910, 914, 920 Compact Wheel Loaders at Work

Cat® 910, 914, 920 Compact Wheel Loaders Overview

Cat® 910, 914, 920 Compact Wheel Loaders Features and Benefits

Cat® 914 and 920 Aggregate Handlers Features and Benefits

Cat® 914 and 920 Waste Handlers Features and Benefits

Cat® 914 and 920 Waste Handlers Overview

The New Cat® Wheel Loaders are Here For You
Cat® 910, 914, 920 Compact Wheel Loaders at Work
Cat® 910, 914, 920 Compact Wheel Loaders Overview
Cat® 910, 914, 920 Compact Wheel Loaders Features and Benefits
Cat® 914 and 920 Aggregate Handlers Features and Benefits
Cat® 914 and 920 Waste Handlers Features and Benefits
Cat® 914 and 920 Waste Handlers Overview

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology