Studio Shot

Multi-Purpose Buckets 0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
81.1 in
2060 mm
Weight
1397.7 lb
634 kg
Height
37.4 in
949 mm

Overview

Clam design enables superior performance in a wide variety of applications.

Product Specifications for 0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Cutting Edge

Width 81.1 in 2060 mm
Weight 1397.7 lb 634 kg
Height 37.4 in 949 mm
Length 36.5 in 926 mm
Capacity 1.2 yd³ 0.9 m³
Jaw Opening 24.3 in 616 mm
Clam Angle 76 degrees 76 degrees
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type HPL-A Coupler HPL-A Coupler

See how 0.9 m3 (1.2 yd3), HPL-A Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Multi-Purpose Bucket for Compact Wheel Loaders at Work
An Attachment for Every Job - Cat® Work Tool Attachments