Studio Shot

General Purpose Buckets - Performance Series 1.2 m3 (1.6 yd3), HPL-ISO Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
95.6 in
2429 mm
Weight
1168.9 lb
530.2 kg
Height
43 in
1093 mm

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 1.2 m3 (1.6 yd3), HPL-ISO Coupler, Bolt-On Teeth

Width 95.6 in 2429 mm
Weight 1168.9 lb 530.2 kg
Height 43 in 1093 mm
Length 42.3 in 1074 mm
Capacity 1.6 yd³ 1.2 m³
Base Edge Thickness 0.7 in 19 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 1.2 m3 (1.6 yd3), HPL-ISO Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments