Studio Shot

General Purpose Buckets 0.95 m3 (1.25 yd3) , Skid Steer Coupler, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
74 in
1880 mm
Weight
828.9 lb
376 kg
Height
36.2 in
920 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 0.95 m3 (1.25 yd3) , Skid Steer Coupler, Bolt-On Teeth

Width 74 in 1880 mm
Weight 828.9 lb 376 kg
Height 36.2 in 920 mm
Length 39.1 in 993 mm
Capacity 1.25 yd³ 0.95 m³
Base Edge Thickness 0.8 in 20 mm
Cutting Edge Thickness 0.6 in 16 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 0.95 m3 (1.25 yd3) , Skid Steer Coupler, Bolt-On Teeth compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View